Outdoor Installation

IP55 AND IP66

OUTDOOR MOTOR INSTALLATION

IP55 protection class

  • Motor with shaft sealing rings on the B side
  • Electrolytically galvanized fan cover
  • IP55 brake with stainless stator disc and brake clutch made from rust-proof material
  • Optional special coating
  • Optional rust-proof friction plate for the brakes
  • Stainless type plate
  • Stainless fixing screws

IP66 Protection class

  • Motor with shaft sealing ring on the B side
  • Electrolytically galvanized fan cover
  • Encapsulated terminal box
  • Stainless type plate
  • Ball bearings as 2 RS version with sealing washers
  • Brake and motor as IP66