Frequency inverters

SK 500E AND SK 700E

With frequency inverters from the SK 500E series, NORD DRIVESYSTEMS provides intelligent, cost-effective drive solutions with graduated levels of equipment which are fully compatible with regard to their power range, connection voltage and size.

SK 500E

Find further information about SK 500E under www.nord.com
  • Compact design
  • Energy-saving function
  • Performance tailored to the application (e.g. "Posicon" positioning control)
  • Push-on modules for control and communication (field bus)
  • Ethernet based BUS systems
Sizes 9
V 1~110...120 ±10%
⅓~200...240 ±10%
3~200...240 ±10%
3~380...480 -20%
/ +10%
kW

0,25 – 90

The NORDAC SK 700E frequency inverter is designed to the medium to upper power range between 1.5 kW and 160 kW. The combination of a high performance regulator model and extensive protection and monitoring systems for the regulator and the motor ensures the great reliability of the system.

SK 700E

Find further information about SK 700E under www.nord.com
  • Flexible through exchangeable function module cards (e. g. "Posicon" positioning control)
  • Push-on modules for control and communication (field bus)
  • Self-detecting modules
  • Various field bus systems
Sizes 8
V 3~380...480 -20% / +10%
kW

1,5 – 160