Accessoires

VL BEARINGS

  • VL II reinforced drive shaft bearings
    - Large bearing spacing + reinforced bearings = maximum radial and axial load capacity
    - Longer service life
  • VL III DRYWELL
    - Additional oil drip plate
    - Oil leak detector or oil sensor

OVERLOAD PROTECTION

  • Safety coupling installed between motor and gear unit, alternatively between 2 gear units
  • IEC/NEMA connection dimensions
  • Backlash-free torque transfer
  • Simple torque setting
  • Integrated sensor
  • Protected in housing

OPTION: DOUBLE SHAFT SEALING RINGS + SEALING MATERIAL

  • Optimum sealing
  • Long life seals
  • Clean gearbox oil
  • Stainless shafts