Diashow Sewage Plants

SPIRAC AB

Develops tailor-made solutions for the water and pulp and paper industries, more...

AGIMIX International

Modern biogas reactors require great flexibility to maintain perfect functioning more...

Danish Wastewater Equipment

Is a company which specialises in plant for treating industrial sewage and more...

ONAS

Gear units of type SK 1232VZVGVL IEC315-315M/4 TFRD are in operation in more...

Sewage Plants

EFFICIENT AND WELL PROTECTED

For more than 45 years, NORD DRIVESYSTEMS has been at home in almost every branch of industry, where conveyor solutions are used for internal transport logistics. Our drive componemts and systems are essential wherever things need to be moved, as every movement needs a drive - as efficiently and safely as possible. Because of this, we provide the entire spectrum of mechanical, electrical and electronic drive technology from a single source, from motors and gear units to central and decentralised control technology.


Especially for waste water treatment and outdoor applications, drive units are often subjected to extreme environmental conditions such as moisture, dust, dirt or chemicals. Even in their standard versions, NORD gear units provide a high level of protection against such influences. In order to cater for extreme requirements, NORD DRIVESYSTEMS takes appropriate measures to protect the high quality technology and ensure the reliability and functionality of the drive system.